CAD model selection
Part Number
SS9005-06-06
CH Hex Size
22 mm
F1 (JIC)
9/16-18
F2 (BSPP)
3/8-19
L
34.0 mm
L1
14.0 mm
L2
12.0 mm
B Bore (Minimum)
7.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions