CAD model selection
Part Number
SS9005-20-20
CH Hex Size
50 mm
F1 (JIC)
1 5/8-12
F2 (BSPP)
1 1/4-11
L
58.0 mm
L1
24.5 mm
L2
19.5 mm
B Bore (Minimum)
27.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions