CAD model selection
Part Number
SS9040-20-20
FH Fixed Hex Size
50 mm
MH Moving Hex Size
50 mm
F1 (BSPP)
1 1/4-11
F2 (BSPP)
1 1/4-11
L
74.0 mm
L1
20.0 mm
L2
41.5 mm
B Bore (Minimum)
28.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions