CAD model selection
Part Number
SS9040-32-32
FH Fixed Hex Size
70 mm
MH Moving Hex Size
70 mm
F1 (BSPP)
2-11
F2 (BSPP)
2-11
L
80.0 mm
L1
21.5 mm
L2
47.0 mm
B Bore (Minimum)
40.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions