??
CAD model selection
HELP_VARIABLE
Part Number
3002-02-21L
CH Hex Size
14 mm
F1 (BSPP)
1/8-28
L
26.0 mm
L1
21.0 mm
B Bottom Bore
5.0 mm
B1 Banjo Bore
3.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions