CAD model selection
Part Number
5002L-10-06
CH Hex Size
22 mm
F1 (Metric)
16X1.5
Size / Tube Rating
Light Duty
F2 (BSPP)
3/8-19
L1
31.5 mm
L2
12.5 mm
L3
12.0 mm
B Bore (Minimum)
8.0 mm
Tube Size
L10
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions