??
CAD model selection
HELP_VARIABLE
Part Number
5040-S14-08ESX
CH Fixed Hex Size
30 mm
CH2 Moving Hex Size
27 mm
F1 (Metric)
22X1.5
Size / Tube Rating
Heavy Duty
F2 (BSPP)
1/2-14
L
59.0 mm
L2
25.0 mm
L3
15.5 mm
B Bore (Minimum)
10.0 mm
Tube Size
S14
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions