CAD model selection
Part Number
6005-12-08
CH Hex Size
32 mm
F1 (ORFS)
1 3/16-12
F2 (BSPP)
1/2-14
L
44.5 mm
L1
16.5 mm
L2
15.0 mm
B Bore (Minimum)
11.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions