CAD model selection
Part Number
8038-08-06
CH Hex Size
22 mm
F1 (BSPT)
1/2-14
F2 (BSPP)
3/8-19
L
19.5 mm
L1
14.5 mm
B Bore (Minimum)
13.5 mm
Material Spec
Brass
Plating
Nickel
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions