??
CAD model selection
HELP_VARIABLE
Part Number
9000-16-08
CH Hex Size
41 mm
F1 (BSPP)
1-11
F2 (BSPP)
1/2-14
L
44.5 mm
L1
20.0 mm
L2
14.0 mm
B Bore (Minimum)
11.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions