CAD model selection
Part Number
9000-16-10
CH Hex Size
41 mm
F1 (BSPP)
1-11
F2 (BSPP)
5/8-14
L
47.0 mm
L1
20.0 mm
L2
17.0 mm
B Bore (Minimum)
14.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions