CAD model selection
Part Number
9003-06-10
CH Hex Size
27 mm
F1 (BSPP)
3/8-19
F2 (BSPT)
5/8-14
L
44.5 mm
L1
12.5 mm
L2
22.0 mm
B Bore (Minimum)
8.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions