CAD model selection
Part Number
9004-04-12
CH Hex Size
19 mm
F1 (BSPP)
1/4-19
F2 (Metric)
12X1.5
L
30.0 mm
L1
11.5 mm
L2
12.0 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions