??
CAD model selection
HELP_VARIABLE
Part Number
9005EL-06-04
CH Hex Size
19 mm
F1 (JIC)
9/16-18
F2 (BSPP)
1/4-19
L
83.0 mm
L1
14.5 mm
L2
11.5 mm
B Bore (Minimum)
5.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions