??
CAD model selection
HELP_VARIABLE
Part Number
9006-10-16
CH Hex Size
41 mm
F1 (ORB-SAE)
7/8-14
F2 (BSPP)
1-11
L
46.0 mm
L1
13.0 mm
L2
20.0 mm
B Bore (Minimum)
12.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1926 / ISO 11926, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions