??
CAD model selection
HELP_VARIABLE
Part Number
9019-08-L08-14
CH Hex Size
27 mm
CH2 Hex Size
19 mm
F1 (BSPP)
1/2-14
F2 (Metric)
14x1.5
L
40.0 mm
L1
13.0 mm
L2
20.0 mm
B Bore (Minimum)
5.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions