CAD model selection
Part Number
9035-06-02
CH Hex Size
24 mm
F1 (BSPP)
3/8-19
F2 (NPT)
1/8-27
L
26.5 mm
L1
11.5 mm
B Bore (Minimum)
7.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions