CAD model selection
Part Number
9036-20-20
CH Hex Size
54 mm
F1 (BSPP)
1 1/4-11
F2 (SAE ORB)
1 5/8-12
L
55.0 mm
L1
20.0 mm
B Bore (Minimum)
28.8 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, SAE J1926 / ISO 11926
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions