Catalog navigation
CAD model selection
Part Number
9059-12-12
FH Fixed Hex Size
27.0 mm
MH Moving Hex Size
36.0 mm
F1 (JIC)
1 1/16-12
F2 (BSPP)
3/4-14
L1
45.0 mm
L2
54.0 mm
B Bore (Minimum)
15.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions