??
CAD model selection
HELP_VARIABLE
Part Number
9152-04-04-04
Fixed Hex Size
14 mm
Moving Hex Size
19 mm
F1 (BSPP)
1/4-19
F2 (BSPP)
1/4-19
F3 (BSPP)
1/4-19
L
54.0 mm
L1
27.0 mm
L3
31.5 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions