??
CAD model selection
HELP_VARIABLE
Part Number
9152-06-06-06
Fixed Hex Size
22 mm
Moving Hex Size
22 mm
F1 (BSPP)
3/8-19
F2 (BSPP)
3/8-19
F3 (BSPP)
3/8-19
L
57.0 mm
L1
28.5 mm
L3
36.0 mm
B Bore (Minimum)
8.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions