??
CAD model selection
HELP_VARIABLE
Part Number
9152-08-08-08
Fixed Hex Size
22 mm
Moving Hex Size
27 mm
F1 (BSPP)
1/2-14
F2 (BSPP)
1/2-14
F3 (BSPP)
1/2-14
L
77.0 mm
L1
38.5 mm
L3
43.4 mm
B Bore (Minimum)
11.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions