CAD model selection
Part Number
9921-32-32
CH Hex Size
62 mm
F1 (BSPP)
2-11
F2 (Hose Barb)
2''
L
89.0 mm
L1
26.0 mm
L2
48.0 mm
B Bore (Minimum)
45.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 12151
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions