CAD model selection
Part Number
SS9002-08-04
CH Hex Size
22 mm
F1 (JIC)
3/4-16
F2 (BSPP)
1/4-19
L
37.5 mm
L1
17.0 mm
L2
11.5 mm
B Bore (Minimum)
7.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions