CAD model selection
Part Number
SS9002-12-16
CH Hex Size
40 mm
F1 (JIC)
1 1/16-12
F2 (BSPP)
1-11
L
52.5 mm
L1
22.0 mm
L2
18.0 mm
B Bore (Minimum)
15.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions