??
CAD model selection
HELP_VARIABLE
Part Number
SS9005-08-08
CH Hex Size
27 mm
F1 (JIC)
3/4-16
F2 (BSPP)
1/2-14
L
41.0 mm
L1
17.0 mm
L2
14.0 mm
B Bore (Minimum)
9.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions