CAD model selection
Part Number
SS9015-08-04
CH Hex Size
27 mm
CH2 Hex Size
19 mm
F1 (BSPP)
1/2-14
F2 (BSPP)
1/4-19
L
40.0 mm
L1
14.0 mm
L2
17.5 mm
B Bore (Minimum)
5.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions