CAD model selection
Part Number
SS9040-08-08
FH Fixed Hex Size
27 mm
MH Moving Hex Size
27 mm
F1 (BSPP)
1/2-14
F2 (BSPP)
1/2-14
L
58.0 mm
L1
16.5 mm
L2
32.0 mm
B Bore (Minimum)
11.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions