CAD model selection
Part Number
SS9040-10-10
FH Fixed Hex Size
30 mm
MH Moving Hex Size
30 mm
F1 (BSPP)
5/8-14
F2 (BSPP)
5/8-14
L
61.5 mm
L1
18.0 mm
L2
34.0 mm
B Bore (Minimum)
12.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions