CAD model selection
Part Number
5063L-18-12
CH Hex Size
27 mm
F1 (Metric)
26X1.5
Size / Tube Rating
Light Duty
F2 (BSPT)
3/4-14
L1
33.5 mm
L2
26.0 mm
L3
42.0 mm
B Bore (Minimum)
15.0 mm
Tube Size
L18
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions