CAD model selection
Part Number
8060-06-06
CH Hex Size
17 mm
F1 (BSPT)
3/8-19
F2 (BSP)
3/8-19
L1
26.0 mm
L2
27.0 mm
B Bore (Minimum)
10.5 mm
Material Spec
Brass
Plating
Nickel
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions