CAD model selection
Part Number
9011-16-20
CH Hex Size
44 mm
F1 (JIC)
1 5/16-12
F2 (BSPT)
1 1/4-11
L
60.0 mm
L1
23.5 mm
L2
25.5 mm
B Bore (Minimum)
21.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions