CAD model selection
Part Number
9030T-04
CH Hex Size
15 mm
F1 (BSPT)
1/4-19
L
24.0 mm
L1
15.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions