CAD model selection
Part Number
9037-12-08
CH Hex Size
35 mm
F1 (NPT)
3/4-14
F2 (BSP)
1/2-14
L
47.0 mm
L1
23.0 mm
B Bore (Minimum)
15.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ANSI B1.20.3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions