CAD model selection
Part Number
9062-16-16
CH Hex Size
35 mm
CH2 Hex Size
41 mm
F1 (BSPT)
1-11
F2 (BSPP)
1-11
L1
50.5 mm
L2
50.5 mm
B Bore (Minimum)
20.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions