CAD model selection
Part Number
9076-08-08
CH Hex Size
28 mm
F2 (BSPP)
1/2-14
F2 (BSPP)
1/2-14
L1
35.0 mm
L2
35.0 mm
B Bore (Minimum)
19.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions