CAD model selection
Part Number
SS9063-04-02
CH Hex Size
11 mm
F1 (JIC)
7/16-20
F2 (BSPT)
1/8-28
L1
21.0 mm
L2
18.0 mm
B Bore (Minimum)
4.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions