CAD model selection
Part Number
9277-06-04
CH Hex Size
17 mm
F1 (JIS)
3/8-19
F2 (SAE ORB)
7/16-20
L
33.5 mm
L1
18.0 mm
L2
7.0 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
JIS B 0202, SAE J1926 / ISO 11926
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions