CAD model selection
Part Number
9292-06-06
CH Hex Size
22 mm
CH2 Hex Size
19 mm
F1 (JIS)
3/8-19
F2 (JIS)
3/8-19
L1
29.0 mm
L2
34.0 mm
B Bore (Minimum)
8.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
JIS B 0202
Previews
Download CAD models
Embedded user actions