CAD model selection
Part Number
9022-10-L12-18
CH Hex Size
24 mm
CH2 Hex Size
24 mm
F1 (JIC)
7/8-14
F2 (Metric)
18X1.5
L
45.0 mm
L1
19.0 mm
L2
21.0 mm
B Bore (Minimum)
9.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions