CAD model selection
Part Number
5011L-22-12
CH Hex Size
32 mm
F1 (Metric)
30X2.0
Size / Tube Rating
Light Duty
F2 (BSPT)
3/4-14
L1
41.0 mm
L2
13.0 mm
L3
20.0 mm
B Bore (Minimum)
17.0 mm
Tube Size
L22
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions