CAD model selection
Part Number
5015TP-L10-02
CH Hex Size
19 mm
CH2 Hex Size
22 mm
F1 (Metric)
16X1.5
F2 (Metric)
16X1.5
Pressure Size / Tube Rating
Light
F3 (NPT/ORB)
1/8-27
L
48.5 mm
L1
19.0 mm
L2
18.0 mm
B Bore (Minimum)
6.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions