CAD model selection
Part Number
5015TP-S16-04
CH Hex Size
30 mm
CH2 Hex Size
32 mm
F1 (Metric)
24X1.5
F2 (Metric)
24X1.5
Pressure Size / Tube Rating
Heavy
F3 (NPT/ORB)
1/4-18
L
59.5 mm
L1
23.0 mm
L2
25.0 mm
B Bore (Minimum)
11.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions