CAD model selection
Part Number
5040L-15
Fixed Hex Size
27 mm
Moving Hex Size
30 mm
F1 (Metric)
22X1.5
Size / Tube Rating
Light Duty
F2 (Metric)
22X1.5
L1
57.0 mm
L2
12.0 mm
L3
31.0 mm
B Bore (Minimum)
12.0 mm
Tube Size
L15
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions