??
CAD model selection
HELP_VARIABLE
Part Number
5080L-08
CH Hex Size
12 mm
F1,F2,F3 (Metric DIN)
14X1.5
Pressure Size / Tube Rating
Light Duty
L
40.0 mm
L1
20.0 mm
L2
13.0 mm
B Bore (Minimum)
6.0 mm
Tube Size
L08
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions