CAD model selection
Part Number
5158L-28-28-16
CH Hex Size
33 mm
CH2 Hex Size
41 mm
F1 (Metric)
36X2.0
F2 (Metric)
36X2.0
Size / Tube Rating
Light Duty
F3 (Metric)
1-11
L
91.0 mm
L1
38.0 mm
L2
30.5 mm
L3
53.0 mm
B Bore (Minimum)
21.0 mm
Tube Size
L28
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions