CAD model selection
Part Number
5168L-42-42-48
CH Hex Size
48 mm
CH2 Hex Size
60 mm
F1 (Metric)
52X2.0
F2 (Metric)
52X2.0
Size / Tube Rating
Light Duty
F3 (Metric)
48X2.0
L
116.0 mm
L1
51.0 mm
L2
40.0 mm
L3
65.0 mm
B Bore (Minimum)
36.0 mm
Tube Size
L42
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions