CAD model selection
Part Number
5201L-35
CH Hex Size
50 mm
F (Metric DIN)
45X2.0
Pressure Size / Tube Rating
Light Duty
L
24.0 mm
Tube Size
L35
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions