CAD model selection
Part Number
5201S-06
CH Hex Size
17 mm
F (Metric DIN)
14X1.5
Pressure Size / Tube Rating
Heavy Duty
L
17.0 mm
Tube Size
S06
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions