CAD model selection
Part Number
5203L-42
CH Hex Size
55 mm
F1 (Metric DIN)
52X2.0
Pressure Size / Tube Rating
Light Duty
L
27.0 mm
L1
16.0 mm
Tube Size
L42
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions